How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AG: | 10.5 | D: | 4.88 |
| BF: | 0.41 | AK: | 4.5 |
| I: | 7.5 in | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | BE: | 0.38 in |
| T: | 2.188 | G: | 3.63 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

