How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.97 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| AA: | 15.19 | AJ: | 5.88 |
| P: | 4.62 in | G: | 3.63 |
| AB: | 6.76 | BE: | 0.38 in |
| D: | 4.88 | AK: | 4.5 |
| T: | 2.188 | BD: | 5.88 |
| LL: | 5.25 in | LQ: | 7.85 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Bore Code: | 35 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

