How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| AF: | 0.38 | T: | 2.188 |
| BD: | 5.88 | V: | 4.26 in |
| AJ: | 5.88 | AB: | 6.76 |
| BE: | 0.38 in | H: | 0.53 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

