How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AF: | 0.38 |
| BD: | 5.88 | G: | 3.63 |
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| BE: | 0.38 in | T: | 2.188 |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

