How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| BE: | 0.38 in | LQ: | 7.85 in |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| D: | 4.88 | T: | 2.188 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 80:1 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

