How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BD: | 9 |
| P: | 4.62 in | BF: | 0.53 |
| T: | 2.188 | LQ1: | 8.61 in |
| I: | 7.5 in | AA: | 15.19 |
| LL: | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| BE1: | 0.5 in | AE2: | 0.97 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.4 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

