How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| AB: | 6.76 | AK: | 8.5 |
| LQ1: | 8.61 in | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

