How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.188 |
| V: | 4.26 in | AE2: | 0.97 |
| AA: | 15.19 | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AF: | 0.38 |
| I: | 7.5 in | LL: | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 8.61 in |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| Bore Code: | 35 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

