How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| P: | 4.62 in | BF: | 0.53 |
| AF: | 0.38 | I: | 7.5 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AJ: | 7.25 | AB: | 6.76 |
| AK: | 8.5 | BD: | 9 |
| G: | 3.63 | AG: | 10.5 |
| T: | 2.188 | AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 14.3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output RPM: | 117 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

