How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.38 |
| AJ: | 7.25 | LL: | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | T: | 2.188 |
| BD: | 9 | H: | 0.53 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

