How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 2.188 | LL: | 5.25 in |
| LQ1: | 8.61 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 10.5 | AE2: | 0.97 |
| AF: | 0.38 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Assembly: | YF-1 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

