How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 2.188 | V: | 4.26 in |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 8.61 in | AB: | 6.76 |
| I: | 7.5 in | G: | 3.63 |
| BF: | 0.53 | AF: | 0.38 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Ratio Range: | 20:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YF | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

