How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | BF: | 0.53 |
| H: | 0.53 in | AA: | 15.19 |
| BE1: | 0.5 in | G: | 3.63 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AF: | 0.38 | T: | 2.188 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AG: | 10.5 | P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Output RPM: | 70 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

