How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 7.25 | T: | 2.188 |
| P: | 4.62 in | AE2: | 0.97 |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.38 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

