How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
| AA: | 15.19 | AJ: | 7.25 |
| AF: | 0.38 | BD: | 9 |
| AG: | 10.5 | T: | 2.188 |
| G: | 3.63 | BF: | 0.53 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Bore Code: | 35 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

