How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 9 | D: | 4.88 |
| BE1: | 0.5 in | P: | 4.62 in |
| I: | 7.5 in | T: | 2.188 |
| AA: | 15.19 | AF: | 0.38 |
| AE2: | 0.97 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| AG: | 10.5 | LL: | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
| G: | 3.63 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| Bore Code: | 35 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.04 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

