How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AB: | 6.76 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.38 | D: | 4.88 |
| AJ: | 7.25 | P: | 4.62 in |
| BF: | 0.53 | AG: | 10.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| T: | 2.188 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Gear Type: | Worm |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

