How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| T: | 2.188 | AK: | 8.5 |
| BF: | 0.53 | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Model Code: | 52YF | Gear Type: | Worm |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

