How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 4.26 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| I: | 7.5 in | AF: | 0.38 |
| AJ: | 7.25 | AE2: | 0.97 |
| D: | 4.88 | P: | 4.62 in |
| AA: | 15.19 | LQ1: | 8.61 in |
| G: | 3.63 | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| H: | 0.53 in | T: | 2.188 |
Technical Specifications
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

