Grove Gear 52YF-1-2.188-180TC-40-L9
Part #:52YF-1-2.188-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| I: | 7.5 in | BD: | 9 |
| H: | 0.53 in | AB: | 6.76 |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| D: | 4.88 | BE1: | 0.5 in |
| LQ1: | 8.61 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Model Code: | 52YF | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

