How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | AK: | 8.5 |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BD: | 9 | P: | 4.62 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| G: | 3.63 | T: | 2.188 |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 2.188 in | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 341 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

