How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.88 |
| T: | 2.188 | AE2: | 0.97 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| AB: | 6.76 | G: | 3.63 |
| AF: | 0.38 | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 341 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

