How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| AE2: | 0.97 | BD: | 9 |
| D: | 4.88 | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
| BF: | 0.53 | AF: | 0.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | T: | 2.188 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 28.2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Output Diameter (in): | 2.188 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output RPM: | 341 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

