How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | LL: | 5.25 in |
| BD: | 9 | G: | 3.63 |
| AA: | 15.19 | V: | 4.26 in |
| I: | 7.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 6.76 | AF: | 0.38 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

