How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AG: | 10.5 | AF: | 0.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| I: | 7.5 in | LQ1: | 8.61 in |
| G: | 3.63 | T: | 2.188 |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

