How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
| AF: | 0.38 | D: | 4.88 |
| BF: | 0.53 | G: | 3.63 |
| H: | 0.53 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| AE2: | 0.97 | AG: | 10.5 |
| T: | 2.188 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

