How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | AE2: | 0.97 |
| LQ1: | 8.61 in | AF: | 0.38 |
| I: | 7.5 in | AB: | 6.76 |
| T: | 2.188 | LL: | 5.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| P: | 4.62 in | AJ: | 7.25 |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Bore Code: | 35 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 35 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

