How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.63 |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
| AE2: | 0.97 | D: | 4.88 |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.38 | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 2.188 | AA: | 15.19 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

