How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.188 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| AG: | 10.5 | P: | 4.62 in |
| BE1: | 0.5 in | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 24 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

