How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| H: | 0.53 in | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.53 | G: | 3.63 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Bore Code: | 35 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

