How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 15.19 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | I: | 7.5 in |
| LQ1: | 8.61 in | G: | 3.63 |
| T: | 2.188 | AK: | 8.5 |
| LL: | 5.25 in | P: | 4.62 in |
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

