How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.53 |
| AG: | 10.5 | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
| T: | 2.188 | D: | 4.88 |
| I: | 7.5 in | AB: | 6.76 |
| AE2: | 0.97 | AJ: | 7.25 |
| AA: | 15.19 | LQ1: | 8.61 in |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Bore Code: | 35 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 52YF | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

