How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| LQ1: | 8.61 in | V: | 4.26 in |
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AB: | 6.76 | T: | 2.188 |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

