How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | AE2: | 0.97 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 6.76 | AG: | 10.5 |
| BD: | 9 | H: | 0.53 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| D: | 4.88 | AF: | 0.38 |
| AK: | 8.5 | LQ1: | 8.61 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

