How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| P: | 4.62 in | D: | 4.88 |
| BF: | 0.53 | AA: | 15.19 |
| LL: | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 2.188 |
| AB: | 6.76 | BE1: | 0.5 in |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

