How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| AF: | 0.38 | G: | 3.63 |
| LL: | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| BF: | 0.53 | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | P: | 4.62 in |
| H: | 0.53 in | T: | 2.188 |
Technical Specifications
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

