How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | AF: | 0.38 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | P: | 4.62 in |
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | T: | 2.188 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 117 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 14.3 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

