How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| I: | 7.5 in | BE1: | 0.5 in |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.97 |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output RPM: | 117 | Bore Code: | 35 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

