Grove Gear 52YF-1-2.188-210TC-20-L2
Part #:52YF-1-2.188-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BD: | 9 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | AK: | 8.5 |
| AB: | 6.76 | AJ: | 7.25 |
| P: | 4.62 in | AE2: | 0.97 |
| G: | 3.63 | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 11.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

