Grove Gear 52YF-1-2.188-210TC-20-L3
Part #:52YF-1-2.188-210TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 15.19 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | I: | 7.5 in |
| G: | 3.63 | AK: | 8.5 |
| BD: | 9 | T: | 2.188 |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

