Grove Gear 52YF-1-2.188-210TC-20-L4
Part #:52YF-1-2.188-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 2.188 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| V: | 4.26 in | AE2: | 0.97 |
| AK: | 8.5 | AA: | 15.19 |
| I: | 7.5 in | LL: | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 3.63 | BF: | 0.53 |
| LQ1: | 8.61 in | AG: | 10.5 |
| BE1: | 0.5 in | AB: | 6.76 |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

