How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 5.25 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BD: | 9 | LQ1: | 8.61 in |
| T: | 2.188 | AK: | 8.5 |
| H: | 0.53 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 70 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

