How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| AK: | 8.5 | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
| AJ: | 7.25 | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| BF: | 0.53 | AA: | 15.19 |
| T: | 2.188 | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

