How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| AB: | 6.76 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | LQ1: | 8.61 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 2.188 | BD: | 9 |
| AA: | 15.19 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.29 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

