How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LQ1: | 8.61 in |
| T: | 2.188 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | G: | 3.63 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

