How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| AE2: | 0.97 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| G: | 3.63 | AF: | 0.38 |
| D: | 4.88 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| LQ1: | 8.61 in | AB: | 6.76 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.29 | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

