How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| H: | 0.53 in | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| BE1: | 0.5 in | AF: | 0.38 |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.97 | AK: | 8.5 |
| T: | 2.188 | LL: | 5.25 in |
| BF: | 0.53 | AB: | 6.76 |
| LQ1: | 8.61 in | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Output RPM: | 341 | Ratio: | 5:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

