How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AA: | 15.19 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| I: | 7.5 in | AB: | 6.76 |
| LL: | 5.25 in | D: | 4.88 |
| AG: | 10.5 | G: | 3.63 |
| AE2: | 0.97 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

