How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 15.19 | AB: | 6.76 |
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.53 | H: | 0.53 in |
| V: | 4.26 in | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AG: | 10.5 | P: | 4.62 in |
| BD: | 9 | LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

