How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.53 |
| T: | 2.188 | AE2: | 0.97 |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | AJ: | 7.25 |
| D: | 4.88 | BE1: | 0.5 in |
| BD: | 9 | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| LQ1: | 8.61 in | AA: | 15.19 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 80:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

